Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
176 - 200 of 1176 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNTD 208-307 - 22208 - VR208 N/A FSNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A V-ring N/A VR208 N/A 104000 N/A
FSNTD 510-608 - 21308 - VR308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A V-ring N/A VR308 N/A 113000 N/A
FSNTD 510-608 - 22308 - VR308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A V-ring N/A VR308 N/A 155000 N/A
FSNTD 208-307 - 22208 - LO208 N/A FSNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Labyrinth N/A LO208 N/A 104000 N/A
FSNTD 510-608 - 21308 - LO308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Labyrinth N/A LO308 N/A 113000 N/A
FSNTD 510-608 - 22308 - LO308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Labyrinth N/A LO308 N/A 155000 N/A
FSNTD 208-307 - 22208 - TA208 N/A FSNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Taconite N/A TA208 N/A 104000 N/A
FSNTD 510-608 - 21308 - TA308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Taconite N/A TA308 N/A 113000 N/A
FSNTD 510-608 - 22308 - TA308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Taconite N/A TA308 N/A 155000 N/A
SNT 510-608 - 1308TN1 - TSNG308-208 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 1308TN1 N/A Double Lip N/A TSNG308-208 N/A 30100 N/A
SNT 510-608 - 2308TN1 - TSNG308-208 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 2308TN1 N/A Double Lip N/A TSNG308-208 N/A 46800 N/A
SNT 510-608 - 1308TN1 - VR308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 1308TN1 N/A V-ring N/A VR308 N/A 30100 N/A
SNT 510-608 - 2308TN1 - VR308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 2308TN1 N/A V-ring N/A VR308 N/A 46800 N/A
SNT 510-608 - 1308TN1 - LO308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 1308TN1 N/A Labyrinth N/A LO308 N/A 30100 N/A
SNT 510-608 - 2308TN1 - LO308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 2308TN1 N/A Labyrinth N/A LO308 N/A 46800 N/A
SNTD 510-608 - 1308TN1 - TSNG308-208 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 1308TN1 N/A Double Lip N/A TSNG308-208 N/A 30100 N/A
SNTD 510-608 - 2308TN1 - TSNG308-208 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 2308TN1 N/A Double Lip N/A TSNG308-208 N/A 46800 N/A
SNTD 510-608 - 1308TN1 - VR308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 1308TN1 N/A V-ring N/A VR308 N/A 30100 N/A
SNTD 510-608 - 2308TN1 - VR308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 2308TN1 N/A V-ring N/A VR308 N/A 46800 N/A
SNTD 510-608 - 1308TN1 - LO308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 1308TN1 N/A Labyrinth N/A LO308 N/A 30100 N/A
SNTD 510-608 - 2308TN1 - LO308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 2308TN1 N/A Labyrinth N/A LO308 N/A 46800 N/A
SNT 209 - 22209 - LO209 N/A SNT 209 N/A 45 mm N/A 55 mm N/A 22209 N/A Labyrinth N/A LO209 N/A 109000 N/A
SNT 511-609 - 21309 - LO309 N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 21309 N/A Labyrinth N/A LO309 N/A 138000 N/A
SNT 511-609 - 22309 - LO309 N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 22309 N/A Labyrinth N/A LO309 N/A 190000 N/A
SNT 209 - 22209 - VR209 N/A SNT 209 N/A 45 mm N/A 55 mm N/A 22209 N/A V-ring N/A VR209 N/A 109000 N/A
176 - 200 of 1176 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »