Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
51 - 100 of 1136 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNT 512-610 - 22212K - LO512 N/A FSNT 512-610 N/A 55 mm N/A 22212K N/A Labyrinth N/A LO512 N/A H312 N/A 169000 N/A CAD Icon (for items table)
FSNT 515-612 - 21312K - LO612 N/A FSNT 515-612 N/A 55 mm N/A 21312K N/A Labyrinth N/A LO612 N/A H312 N/A 225000 N/A CAD Icon (for items table)
FSNT 515-612 - 22312K - LO612 N/A FSNT 515-612 N/A 55 mm N/A 22312K N/A Labyrinth N/A LO612 N/A H2312 N/A 321000 N/A CAD Icon (for items table)
FSNT 513-611 - 22213K - LO513 N/A FSNT 513-611 N/A 60 mm N/A 22213K N/A Labyrinth N/A LO513 N/A H313 N/A 206000 N/A CAD Icon (for items table)
FSNT 516-613 - 21313K - LO613 N/A FSNT 516-613 N/A 60 mm N/A 21313K N/A Labyrinth N/A LO613 N/A H313 N/A 259000 N/A CAD Icon (for items table)
FSNT 516-613 - 22313K - LO613 N/A FSNT 516-613 N/A 60 mm N/A 22313K N/A Labyrinth N/A LO613 N/A H2313 N/A 361000 N/A CAD Icon (for items table)
FSNT 515-612 - 22215K - LO515 N/A FSNT 515-612 N/A 65 mm N/A 22215K N/A Labyrinth N/A LO515 N/A H315 N/A 222000 N/A CAD Icon (for items table)
FSNT 518-615 - 21315K - LO615 N/A FSNT 518-615 N/A 65 mm N/A 21315K N/A Labyrinth N/A LO615 N/A H315 N/A 322000 N/A CAD Icon (for items table)
FSNT 518-615 - 22315K - LO615 N/A FSNT 518-615 N/A 65 mm N/A 22315K N/A Labyrinth N/A LO615 N/A H2315 N/A 471000 N/A CAD Icon (for items table)
FSNT 516-613 - 22216K - LO516 N/A FSNT 516-613 N/A 70 mm N/A 22216K N/A Labyrinth N/A LO516 N/A H316 N/A 254000 N/A CAD Icon (for items table)
FSNT 519-616 - 21316K - LO616 N/A FSNT 519-616 N/A 70 mm N/A 21316K N/A Labyrinth N/A LO616 N/A H316 N/A 363000 N/A CAD Icon (for items table)
FSNT 519-616 - 22316K - LO616 N/A FSNT 519-616 N/A 70 mm N/A 22316K N/A Labyrinth N/A LO616 N/A H2316 N/A 522000 N/A CAD Icon (for items table)
FSNT 517 - 22217K - LO517 N/A FSNT 517 N/A 75 mm N/A 22217K N/A Labyrinth N/A LO517 N/A H317 N/A 297000 N/A CAD Icon (for items table)
FSNT 520-617 - 21317K - LO617 N/A FSNT 520-617 N/A 75 mm N/A 21317K N/A Labyrinth N/A LO617 N/A H317 N/A 403000 N/A CAD Icon (for items table)
FSNT 520-617 - 22317K - LO617 N/A FSNT 520-617 N/A 75 mm N/A 22317K N/A Labyrinth N/A LO617 N/A H2317 N/A 569000 N/A CAD Icon (for items table)
FSNT 518-615 - 22218K - LO518 N/A FSNT 518-615 N/A 80 mm N/A 22218K N/A Labyrinth N/A LO518 N/A H318 N/A 355000 N/A CAD Icon (for items table)
FSNT 518-615 - 23218K - LO518 N/A FSNT 518-615 N/A 80 mm N/A 23218K N/A Labyrinth N/A LO518 N/A H2318 N/A 436000 N/A CAD Icon (for items table)
FSNT 519-616 - 22219K - LO519 N/A FSNT 519-616 N/A 85 mm N/A 22219K N/A Labyrinth N/A LO519 N/A H319 N/A 385000 N/A CAD Icon (for items table)
FSNT 522-619 - 21319K - LO619 N/A FSNT 522-619 N/A 85 mm N/A 21319K N/A Labyrinth N/A LO619 N/A H319 N/A N/A CAD Icon (for items table)
FSNT 522-619 - 22319K - LO619 N/A FSNT 522-619 N/A 85 mm N/A 22319K N/A Labyrinth N/A LO619 N/A H2319 N/A 694000 N/A CAD Icon (for items table)
FSNT 520-617 - 22220K - LO520 N/A FSNT 520-617 N/A 90 mm N/A 22220K N/A Labyrinth N/A LO520 N/A H320 N/A 435000 N/A CAD Icon (for items table)
FSNT 520-617 - 23220K - LO520 N/A FSNT 520-617 N/A 90 mm N/A 23220K N/A Labyrinth N/A LO520 N/A H2320 N/A 554000 N/A CAD Icon (for items table)
FSNT 524-620 - 21320K - LO620 N/A FSNT 524-620 N/A 90 mm N/A 21320K N/A Labyrinth N/A LO620 N/A H320 N/A N/A CAD Icon (for items table)
FSNT 524-620 - 22320K - LO620 N/A FSNT 524-620 N/A 90 mm N/A 22320K N/A Labyrinth N/A LO620 N/A H2320 N/A 815000 N/A CAD Icon (for items table)
FSNT 522-619 - 22222K - LO522 N/A FSNT 522-619 N/A 100 mm N/A 22222K N/A Labyrinth N/A LO522 N/A H322 N/A 555000 N/A CAD Icon (for items table)
FSNT 522-619 - 23222K - LO522 N/A FSNT 522-619 N/A 100 mm N/A 23222K N/A Labyrinth N/A LO522 N/A H2322 N/A 710000 N/A CAD Icon (for items table)
FSNT 524-620 - 22224K - LO524 N/A FSNT 524-620 N/A 110 mm N/A 22224K N/A Labyrinth N/A LO524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
FSNT 524-620 - 23224K - LO524 N/A FSNT 524-620 N/A 110 mm N/A 23224K N/A Labyrinth N/A LO524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
FSNT 526 - 22226K - LO526 N/A FSNT 526 N/A 115 mm N/A 22226K N/A Labyrinth N/A LO526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
FSNT 526 - 23226K - LO526 N/A FSNT 526 N/A 115 mm N/A 23226K N/A Labyrinth N/A LO526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
FSNT 528 - 22228K - LO528 N/A FSNT 528 N/A 125 mm N/A 22228K N/A Labyrinth N/A LO528 N/A H3128 N/A 863000 N/A CAD Icon (for items table)
FSNT 528 - 23228K - LO528 N/A FSNT 528 N/A 125 mm N/A 23228K N/A Labyrinth N/A LO528 N/A H2328 N/A 1090000 N/A CAD Icon (for items table)
FSNT 530 - 22230K - LO530 N/A FSNT 530 N/A 135 mm N/A 22230K N/A Labyrinth N/A LO530 N/A H3130 N/A 1000000 N/A CAD Icon (for items table)
FSNT 530 - 23230K - LO530 N/A FSNT 530 N/A 135 mm N/A 23230K N/A Labyrinth N/A LO530 N/A H2330 N/A 1270000 N/A CAD Icon (for items table)
FSNT 532 - 22232K - LO532 N/A FSNT 532 N/A 140 mm N/A 22232K N/A Labyrinth N/A LO532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
FSNT 532 - 23232K - LO532 N/A FSNT 532 N/A 140 mm N/A 23232K N/A Labyrinth N/A LO532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
FSNT 511-609 - 21309K - VR609 N/A FSNT 511-609 N/A 40 mm N/A 21309K N/A V-ring N/A VR609 N/A H309 N/A 138000 N/A CAD Icon (for items table)
FSNT 511-609 - 22309K - VR609 N/A FSNT 511-609 N/A 40 mm N/A 22309K N/A V-ring N/A VR609 N/A H2309 N/A 190000 N/A CAD Icon (for items table)
FSNT 512-610 - 21310K - VR610 N/A FSNT 512-610 N/A 45 mm N/A 21310K N/A V-ring N/A VR610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
FSNT 512-610 - 22310K - VR610 N/A FSNT 512-610 N/A 45 mm N/A 22310K N/A V-ring N/A VR610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
FSNT 511-609 - 22211K - VR511 N/A FSNT 511-609 N/A 50 mm N/A 22211K N/A V-ring N/A VR511 N/A H311 N/A 140000 N/A CAD Icon (for items table)
FSNT 513-611 - 21311K - VR611 N/A FSNT 513-611 N/A 50 mm N/A 21311K N/A V-ring N/A VR611 N/A H311 N/A 188000 N/A CAD Icon (for items table)
FSNT 513-611 - 22311K - VR611 N/A FSNT 513-611 N/A 50 mm N/A 22311K N/A V-ring N/A VR611 N/A H2311 N/A 279000 N/A CAD Icon (for items table)
FSNT 512-610 - 22212K - VR512 N/A FSNT 512-610 N/A 55 mm N/A 22212K N/A V-ring N/A VR512 N/A H312 N/A 169000 N/A CAD Icon (for items table)
FSNT 515-612 - 21312K - VR612 N/A FSNT 515-612 N/A 55 mm N/A 21312K N/A V-ring N/A VR612 N/A H312 N/A 225000 N/A CAD Icon (for items table)
FSNT 515-612 - 22312K - VR612 N/A FSNT 515-612 N/A 55 mm N/A 22312K N/A V-ring N/A VR612 N/A H2312 N/A 321000 N/A CAD Icon (for items table)
FSNT 513-611 - 22213K - VR513 N/A FSNT 513-611 N/A 60 mm N/A 22213K N/A V-ring N/A VR513 N/A H313 N/A 206000 N/A CAD Icon (for items table)
FSNT 516-613 - 21313K - VR613 N/A FSNT 516-613 N/A 60 mm N/A 21313K N/A V-ring N/A VR613 N/A H313 N/A 259000 N/A CAD Icon (for items table)
FSNT 516-613 - 22313K - VR613 N/A FSNT 516-613 N/A 60 mm N/A 22313K N/A V-ring N/A VR613 N/A H2313 N/A 361000 N/A CAD Icon (for items table)
FSNT 515-612 - 22215K - VR515 N/A FSNT 515-612 N/A 65 mm N/A 22215K N/A V-ring N/A VR515 N/A H315 N/A 222000 N/A CAD Icon (for items table)
51 - 100 of 1136 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »