Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
1101 - 1136 of 1136 | Results Per Page | View | Unit of Measure
« 21 22 23 
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 530 - 22230K - VR530 N/A SNTD 530 N/A 135 mm N/A 22230K N/A V-ring N/A VR530 N/A H3130 N/A 1000000 N/A CAD Icon (for items table)
SNTD 530 - 23230K - VR530 N/A SNTD 530 N/A 135 mm N/A 23230K N/A V-ring N/A VR530 N/A H2330 N/A 1270000 N/A CAD Icon (for items table)
SNTD 530 - 22230K - TA530 N/A SNTD 530 N/A 135 mm N/A 22230K N/A Taconite N/A TA530 N/A H3130 N/A 1000000 N/A CAD Icon (for items table)
SNTD 530 - 23230K - TA530 N/A SNTD 530 N/A 135 mm N/A 23230K N/A Taconite N/A TA530 N/A H2330 N/A 1270000 N/A CAD Icon (for items table)
SNT 532 - 22232K - LO532/ 5-7/16 N/A SNT 532 N/A 5 7/16 in N/A 22232K N/A Labyrinth N/A LO532/ 5-7/16 N/A HA3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - LO532/ 5-7/16 N/A SNT 532 N/A 5 7/16 in N/A 23232K N/A Labyrinth N/A LO532/ 5-7/16 N/A HA2332 N/A 1470000 N/A CAD Icon (for items table)
SNT 532 - 22232K - TA532/ 5-7/16 N/A SNT 532 N/A 5 7/16 in N/A 22232K N/A Taconite N/A TA532/ 5-7/16 N/A HA3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - TA532/ 5-7/16 N/A SNT 532 N/A 5 7/16 in N/A 23232K N/A Taconite N/A TA532/ 5-7/16 N/A HA2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - LO532/ 5-7/16 N/A SNTD 532 N/A 5 7/16 in N/A 22232K N/A Labyrinth N/A LO532/ 5-7/16 N/A HA3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - LO532/ 5-7/16 N/A SNTD 532 N/A 5 7/16 in N/A 23232K N/A Labyrinth N/A LO532/ 5-7/16 N/A HA2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - TA532/ 5-7/16 N/A SNTD 532 N/A 5 7/16 in N/A 22232K N/A Taconite N/A TA532/ 5-7/16 N/A HA3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - TA532/ 5-7/16 N/A SNTD 532 N/A 5 7/16 in N/A 23232K N/A Taconite N/A TA532/ 5-7/16 N/A HA2332 N/A 1470000 N/A CAD Icon (for items table)
SNT 532 - 22232K - LO532/ 5-1/2 N/A SNT 532 N/A 5 1/2 in N/A 22232K N/A Labyrinth N/A LO532/ 5-1/2 N/A HE3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - LO532/ 5-1/2 N/A SNT 532 N/A 5 1/2 in N/A 23232K N/A Labyrinth N/A LO532/ 5-1/2 N/A HE2332 N/A 1470000 N/A CAD Icon (for items table)
SNT 532 - 22232K - TA532/ 5-1/2 N/A SNT 532 N/A 5 1/2 in N/A 22232K N/A Taconite N/A TA532/ 5-1/2 N/A HE3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - TA532/ 5-1/2 N/A SNT 532 N/A 5 1/2 in N/A 23232K N/A Taconite N/A TA532/ 5-1/2 N/A HE2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - LO532/ 5-1/2 N/A SNTD 532 N/A 5 1/2 in N/A 22232K N/A Labyrinth N/A LO532/ 5-1/2 N/A HE3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - LO532/ 5-1/2 N/A SNTD 532 N/A 5 1/2 in N/A 23232K N/A Labyrinth N/A LO532/ 5-1/2 N/A HE2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - TA532/ 5-1/2 N/A SNTD 532 N/A 5 1/2 in N/A 22232K N/A Taconite N/A TA532/ 5-1/2 N/A HE3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - TA532/ 5-1/2 N/A SNTD 532 N/A 5 1/2 in N/A 23232K N/A Taconite N/A TA532/ 5-1/2 N/A HE2332 N/A 1470000 N/A CAD Icon (for items table)
SNT 532 - 22232K - TSNG532 N/A SNT 532 N/A 140 mm N/A 22232K N/A Double Lip N/A TSNG532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - TSNG532 N/A SNT 532 N/A 140 mm N/A 23232K N/A Double Lip N/A TSNG532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNT 532 - 22232K - LO532 N/A SNT 532 N/A 140 mm N/A 22232K N/A Labyrinth N/A LO532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - LO532 N/A SNT 532 N/A 140 mm N/A 23232K N/A Labyrinth N/A LO532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNT 532 - 22232K - VR532 N/A SNT 532 N/A 140 mm N/A 22232K N/A V-ring N/A VR532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - VR532 N/A SNT 532 N/A 140 mm N/A 23232K N/A V-ring N/A VR532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNT 532 - 22232K - TA532 N/A SNT 532 N/A 140 mm N/A 22232K N/A Taconite N/A TA532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - TA532 N/A SNT 532 N/A 140 mm N/A 23232K N/A Taconite N/A TA532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - TSNG532 N/A SNTD 532 N/A 140 mm N/A 22232K N/A Double Lip N/A TSNG532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - TSNG532 N/A SNTD 532 N/A 140 mm N/A 23232K N/A Double Lip N/A TSNG532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - LO532 N/A SNTD 532 N/A 140 mm N/A 22232K N/A Labyrinth N/A LO532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - LO532 N/A SNTD 532 N/A 140 mm N/A 23232K N/A Labyrinth N/A LO532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - VR532 N/A SNTD 532 N/A 140 mm N/A 22232K N/A V-ring N/A VR532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - VR532 N/A SNTD 532 N/A 140 mm N/A 23232K N/A V-ring N/A VR532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - TA532 N/A SNTD 532 N/A 140 mm N/A 22232K N/A Taconite N/A TA532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - TA532 N/A SNTD 532 N/A 140 mm N/A 23232K N/A Taconite N/A TA532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
1101 - 1136 of 1136 | Results Per Page | View | Unit of Measure
« 21 22 23