Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
651 - 675 of 1136 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 516-613 - 21313K - TA613 N/A SNT 516-613 N/A 60 mm N/A 21313K N/A Taconite N/A TA613 N/A H313 N/A 259000 N/A
SNT 516-613 - 22313K - TA613 N/A SNT 516-613 N/A 60 mm N/A 22313K N/A Taconite N/A TA613 N/A H2313 N/A 361000 N/A
SNTD 513-611 - 22213K - TSNG513 N/A SNTD 513-611 N/A 60 mm N/A 22213K N/A Double Lip N/A TSNG513 N/A H313 N/A 206000 N/A
SNTD 516-613 - 21313K - TSNG613 N/A SNTD 516-613 N/A 60 mm N/A 21313K N/A Double Lip N/A TSNG613 N/A H313 N/A 259000 N/A
SNTD 516-613 - 22313K - TSNG613 N/A SNTD 516-613 N/A 60 mm N/A 22313K N/A Double Lip N/A TSNG613 N/A H2313 N/A 361000 N/A
SNTD 513-611 - 22213K - LO513 N/A SNTD 513-611 N/A 60 mm N/A 22213K N/A Labyrinth N/A LO513 N/A H313 N/A 206000 N/A
SNTD 516-613 - 21313K - LO613 N/A SNTD 516-613 N/A 60 mm N/A 21313K N/A Labyrinth N/A LO613 N/A H313 N/A 259000 N/A
SNTD 516-613 - 22313K - LO613 N/A SNTD 516-613 N/A 60 mm N/A 22313K N/A Labyrinth N/A LO613 N/A H2313 N/A 361000 N/A
SNTD 513-611 - 22213K - VR513 N/A SNTD 513-611 N/A 60 mm N/A 22213K N/A V-ring N/A VR513 N/A H313 N/A 206000 N/A
SNTD 516-613 - 21313K - VR613 N/A SNTD 516-613 N/A 60 mm N/A 21313K N/A V-ring N/A VR613 N/A H313 N/A 259000 N/A
SNTD 516-613 - 22313K - VR613 N/A SNTD 516-613 N/A 60 mm N/A 22313K N/A V-ring N/A VR613 N/A H2313 N/A 361000 N/A
SNTD 513-611 - 22213K - TA513 N/A SNTD 513-611 N/A 60 mm N/A 22213K N/A Taconite N/A TA513 N/A H313 N/A 206000 N/A
SNTD 516-613 - 21313K - TA613 N/A SNTD 516-613 N/A 60 mm N/A 21313K N/A Taconite N/A TA613 N/A H313 N/A 259000 N/A
SNTD 516-613 - 22313K - TA613 N/A SNTD 516-613 N/A 60 mm N/A 22313K N/A Taconite N/A TA613 N/A H2313 N/A 361000 N/A
SNT 515-612 - 22215K - LO515/ 2-7/16 N/A SNT 515-612 N/A 2 7/16 in N/A 22215K N/A Labyrinth N/A LO515/ 2-7/16 N/A HA315 N/A 222000 N/A
SNT 518-615 - 21315K - LO615/ 2-7/16 N/A SNT 518-615 N/A 2 7/16 in N/A 21315K N/A Labyrinth N/A LO615/ 2-7/16 N/A HA315 N/A 322000 N/A
SNT 518-615 - 22315K - LO615/ 2-7/16 N/A SNT 518-615 N/A 2 7/16 in N/A 22315K N/A Labyrinth N/A LO615/ 2-7/16 N/A HA2315 N/A 471000 N/A
SNT 515-612 - 22215K - TA515/ 2-7/16 N/A SNT 515-612 N/A 2 7/16 in N/A 22215K N/A Taconite N/A TA515/ 2-7/16 N/A HA315 N/A 222000 N/A
SNT 518-615 - 21315K - TA615/ 2-7/16 N/A SNT 518-615 N/A 2 7/16 in N/A 21315K N/A Taconite N/A TA615/ 2-7/16 N/A HA315 N/A 322000 N/A
SNT 518-615 - 22315K - TA615/ 2-7/16 N/A SNT 518-615 N/A 2 7/16 in N/A 22315K N/A Taconite N/A TA615/ 2-7/16 N/A HA2315 N/A 471000 N/A
SNTD 515-612 - 22215K - LO515/ 2-7/16 N/A SNTD 515-612 N/A 2 7/16 in N/A 22215K N/A Labyrinth N/A LO515/ 2-7/16 N/A HA315 N/A 222000 N/A
SNTD 518-615 - 21315K - LO615/ 2-7/16 N/A SNTD 518-615 N/A 2 7/16 in N/A 21315K N/A Labyrinth N/A LO615/ 2-7/16 N/A HA315 N/A 322000 N/A
SNTD 518-615 - 22315K - LO615/ 2-7/16 N/A SNTD 518-615 N/A 2 7/16 in N/A 22315K N/A Labyrinth N/A LO615/ 2-7/16 N/A HA2315 N/A 471000 N/A
SNTD 515-612 - 22215K - TA515/ 2-7/16 N/A SNTD 515-612 N/A 2 7/16 in N/A 22215K N/A Taconite N/A TA515/ 2-7/16 N/A HA315 N/A 222000 N/A
SNTD 518-615 - 21315K - TA615/ 2-7/16 N/A SNTD 518-615 N/A 2 7/16 in N/A 21315K N/A Taconite N/A TA615/ 2-7/16 N/A HA315 N/A 322000 N/A
651 - 675 of 1136 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »