Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
876 - 900 of 1136 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 522-619 - 22319K - TA619 N/A SNTD 522-619 N/A 85 mm N/A 22319K N/A Taconite N/A TA619 N/A H2319 N/A 694000 N/A
SNTD 522-619 - 21319K - TSNG619 N/A SNTD 522-619 N/A 85 mm N/A 21319K N/A Double Lip N/A TSNG619 N/A H319 N/A N/A
SNTD 522-619 - 21319K - LO619 N/A SNTD 522-619 N/A 85 mm N/A 21319K N/A Labyrinth N/A LO619 N/A H319 N/A N/A
SNTD 522-619 - 21319K - VR619 N/A SNTD 522-619 N/A 85 mm N/A 21319K N/A V-ring N/A VR619 N/A H319 N/A N/A
SNTD 522-619 - 21319K - TA619 N/A SNTD 522-619 N/A 85 mm N/A 21319K N/A Taconite N/A TA619 N/A H319 N/A N/A
SNT 520-617 - 22220K - LO520/ 3-7/16 N/A SNT 520-617 N/A 3 7/16 in N/A 22220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA320 N/A 435000 N/A
SNT 520-617 - 23220K - LO520/ 3-7/16 N/A SNT 520-617 N/A 3 7/16 in N/A 23220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA2320 N/A 554000 N/A
SNT 524-620 - 21320K - LO620/ 3-7/16 N/A SNT 524-620 N/A 3 7/16 in N/A 21320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 446000 N/A
SNT 524-620 - 22320K - LO620/ 3-7/16 N/A SNT 524-620 N/A 3 7/16 in N/A 22320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 815000 N/A
SNT 520-617 - 22220K - TA520/ 3-7/16 N/A SNT 520-617 N/A 3 7/16 in N/A 22220K N/A Taconite N/A TA520/ 3-7/16 N/A HA320 N/A 435000 N/A
SNT 520-617 - 23220K - TA520/ 3-7/16 N/A SNT 520-617 N/A 3 7/16 in N/A 23220K N/A Taconite N/A TA520/ 3-7/16 N/A HA2320 N/A 554000 N/A
SNT 524-620 - 21320K - TA620/ 3-7/16 N/A SNT 524-620 N/A 3 7/16 in N/A 21320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 446000 N/A
SNT 524-620 - 22320K - TA620/ 3-7/16 N/A SNT 524-620 N/A 3 7/16 in N/A 22320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 815000 N/A
SNTD 520-617 - 22220K - LO520/ 3-7/16 N/A SNTD 520-617 N/A 3 7/16 in N/A 22220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA320 N/A 435000 N/A
SNTD 520-617 - 23220K - LO520/ 3-7/16 N/A SNTD 520-617 N/A 3 7/16 in N/A 23220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA2320 N/A 554000 N/A
SNTD 524-620 - 21320K - LO620/ 3-7/16 N/A SNTD 524-620 N/A 3 7/16 in N/A 21320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 446000 N/A
SNTD 524-620 - 22320K - LO620/ 3-7/16 N/A SNTD 524-620 N/A 3 7/16 in N/A 22320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 815000 N/A
SNTD 520-617 - 22220K - TA520/ 3-7/16 N/A SNTD 520-617 N/A 3 7/16 in N/A 22220K N/A Taconite N/A TA520/ 3-7/16 N/A HA320 N/A 435000 N/A
SNTD 520-617 - 23220K - TA520/ 3-7/16 N/A SNTD 520-617 N/A 3 7/16 in N/A 23220K N/A Taconite N/A TA520/ 3-7/16 N/A HA2320 N/A 554000 N/A
SNTD 524-620 - 21320K - TA620/ 3-7/16 N/A SNTD 524-620 N/A 3 7/16 in N/A 21320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 446000 N/A
SNTD 524-620 - 22320K - TA620/ 3-7/16 N/A SNTD 524-620 N/A 3 7/16 in N/A 22320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 815000 N/A
SNT 520-617 - 22220K - LO520/ 3-1/2 N/A SNT 520-617 N/A 3 1/2 in N/A 22220K N/A Labyrinth N/A LO520/ 3-1/2 N/A HE320 N/A 435000 N/A
SNT 520-617 - 23220K - LO520/ 3-1/2 N/A SNT 520-617 N/A 3 1/2 in N/A 23220K N/A Labyrinth N/A LO520/ 3-1/2 N/A HE2320 N/A 554000 N/A
SNT 524-620 - 21320K - LO620/ 3-1/2 N/A SNT 524-620 N/A 3 1/2 in N/A 21320K N/A Labyrinth N/A LO620/ 3-1/2 N/A HE2320 N/A 446000 N/A
SNT 524-620 - 22320K - LO620/ 3-1/2 N/A SNT 524-620 N/A 3 1/2 in N/A 22320K N/A Labyrinth N/A LO620/ 3-1/2 N/A HE2320 N/A 815000 N/A
876 - 900 of 1136 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »