Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1051 - 1100 of 4159 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE407BXH N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE407BXHATL N/A 4 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE407BXHFS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE407BXHHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE407BXHKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE407BXHRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
LSE407BRH N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BRHATL N/A 4 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BRHFS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BRHHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BRHKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BRHRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BXH N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BXHATL N/A 4 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BXHFS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BXHHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BXHKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BXHRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
MSE407BRH N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BRHATL N/A 4 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BRHFS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BRHHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BRHKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BRHRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BXH N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BXHATL N/A 4 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BXHFS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BXHHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BXHKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE407BXHRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE408BRH N/A 4 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BRHATL N/A 4 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BRHFS N/A 4 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BRHHTPS N/A 4 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BRHKPS N/A 4 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BRHRSS N/A 4 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BXH N/A 4 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BXHATL N/A 4 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BXHFS N/A 4 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BXHHTPS N/A 4 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BXHKPS N/A 4 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
HSE408BXHRSS N/A 4 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A CAD Icon (for items table)
LSE408BRH N/A 4 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE408BRHATL N/A 4 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE408BRHFS N/A 4 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE408BRHHTPS N/A 4 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE408BRHKPS N/A 4 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE408BRHRSS N/A 4 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE408BXH N/A 4 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE408BXHATL N/A 4 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
1051 - 1100 of 4159 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »