Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1751 - 1800 of 4159 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM150BRH N/A 150 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BRHATL N/A 150 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BRHFS N/A 150 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BRHHTPS N/A 150 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BRHKPS N/A 150 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BRHRSS N/A 150 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BXH N/A 150 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BXHATL N/A 150 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BXHFS N/A 150 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BXHHTPS N/A 150 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BXHKPS N/A 150 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSM150BXHRSS N/A 150 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
HSE515BRH N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHATL N/A 5.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHFS N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHHTPS N/A 5.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHKPS N/A 5.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHRSS N/A 5.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXH N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHATL N/A 5.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHFS N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHHTPS N/A 5.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHKPS N/A 5.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHRSS N/A 5.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
LSE515BRH N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BRHATL N/A 5.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BRHFS N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BRHHTPS N/A 5.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BRHKPS N/A 5.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BRHRSS N/A 5.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BXH N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BXHATL N/A 5.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BXHFS N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BXHHTPS N/A 5.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BXHKPS N/A 5.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD Icon (for items table)
LSE515BXHRSS N/A 5.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD Icon (for items table)
MSE515BRH N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BRHATL N/A 5.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BRHFS N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BRHHTPS N/A 5.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BRHKPS N/A 5.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BRHRSS N/A 5.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BXH N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BXHATL N/A 5.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BXHFS N/A 5.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BXHHTPS N/A 5.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BXHKPS N/A 5.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BXHRSS N/A 5.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
HSE600BRH N/A 6.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE600BRHATL N/A 6.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
1751 - 1800 of 4159 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »