Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
2301 - 2350 of 4159 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE704BRHATL N/A 7.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BRHFS N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BRHHTPS N/A 7.2500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BRHKPS N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BRHRSS N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BXH N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BXHATL N/A 7.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BXHFS N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BXHHTPS N/A 7.2500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BXHKPS N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSE704BXHRSS N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
MSE704BRH N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE704BRHATL N/A 7.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE704BRHFS N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE704BRHHTPS N/A 7.2500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE704BRHKPS N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE704BRHRSS N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE704BXH N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE704BXHATL N/A 7.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE704BXHFS N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE704BXHHTPS N/A 7.2500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE704BXHKPS N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE704BXHRSS N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
HSM190BRH N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSM190BRHATL N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSM190BRHFS N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSM190BRHHTPS N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSM190BRHKPS N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSM190BRHRSS N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSM190BXH N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSM190BXHATL N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSM190BXHFS N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSM190BXHHTPS N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSM190BXHKPS N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSM190BXHRSS N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
LSM190BRH N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BRHATL N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BRHFS N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BRHHTPS N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BRHKPS N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BRHRSS N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BXH N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BXHATL N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BXHFS N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BXHHTPS N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BXHKPS N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
LSM190BXHRSS N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table)
MSM190BRH N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHATL N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHFS N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
2301 - 2350 of 4159 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »