Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
2651 - 2700 of 4159 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE900BXHATLE0302 N/A 9 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
HSM230BRH N/A 230 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHFS N/A 230 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXH N/A 230 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHFS N/A 230 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
LSM230BRH N/A 230 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSM230BRHATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSM230BRHFS N/A 230 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSM230BRHHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSM230BRHKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSM230BRHRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSM230BXH N/A 230 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSM230BXHATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSM230BXHFS N/A 230 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSM230BXHHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSM230BXHKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSM230BXHRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
MSM230BRH N/A 230 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSM230BRHATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSM230BRHFS N/A 230 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSM230BRHHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSM230BRHKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSM230BRHRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSM230BXH N/A 230 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSM230BXHATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSM230BXHFS N/A 230 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSM230BXHHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSM230BXHKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSM230BXHRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
HSM240BRH N/A 240 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHATL N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHFS N/A 240 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHHTPS N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHKPS N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHRSS N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXH N/A 240 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHATL N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHFS N/A 240 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHHTPS N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHKPS N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHRSS N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
LSM240BRH N/A 240 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Icon (for items table)
2651 - 2700 of 4159 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »