Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
3551 - 3600 of 4159 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE1600BRHRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A 25988 lbf115600 N N/A 460 rpm N/A CAD Icon (for items table)
LSE1600BXH N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
LSE1600BXHATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
LSE1600BXHFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
LSE1600BXHHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
LSE1600BXHKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
LSE1600BXHRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 248864 lbf1107000 N N/A 509417 lbf2266000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1600BRH N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXH N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
HSM420BRH N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXH N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
LSM420BRH N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSM420BRHATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSM420BRHFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSM420BRHHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSM420BRHKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSM420BRHRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSM420BXH N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSM420BXHATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSM420BXHFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSM420BXHHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSM420BXHKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSM420BXHRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM420BRH N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXH N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
3551 - 3600 of 4159 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »