Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
4051 - 4100 of 4159 | Results Per Page | View | Unit of Measure
« 81 82 83 84 
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM580BXHRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
HSE2300BRH N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BRHATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BRHFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BRHHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BRHKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BRHRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BXH N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BXHATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BXHFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BXHHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BXHKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSE2300BXHRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
LSE2300BRH N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXH N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSE2300BRH N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXH N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
HSM600BRH N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM600BRHATL N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM600BRHFS N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM600BRHHTPS N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM600BRHKPS N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM600BRHRSS N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A CAD Icon (for items table)
HSM600BXH N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM600BXHATL N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM600BXHFS N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM600BXHHTPS N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM600BXHKPS N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
HSM600BXHRSS N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A CAD Icon (for items table)
LSM600BRH N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A CAD Icon (for items table)
4051 - 4100 of 4159 | Results Per Page | View | Unit of Measure
« 81 82 83 84