Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMV9114HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 15000 rpm | CAD N/A |
2MMVC9114HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 27500 N6180 lbf | Limiting Speed (Grease) (per row) N/A 18000 rpm | CAD N/A |
3MMV9115HXCRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20100 N4520 lbf | Ce - Dynamic Radial Rating (per row) N/A 26400 N5930 lbf | Limiting Speed (Grease) (per row) N/A 12700 rpm | CAD N/A |
3MMVC9115HXCRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 17900 N4020 lbf | Ce - Dynamic Radial Rating (per row) N/A 26400 N5930 lbf | Limiting Speed (Grease) (per row) N/A 15240 rpm | CAD N/A |
2MMV9115HXCRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 21300 N4790 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 14200 rpm | CAD N/A |
2MMVC9115HXCRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 19000 N4260 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Limiting Speed (Grease) (per row) N/A 17040 rpm | CAD N/A |
3MMV9116HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 26200 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 11900 rpm | CAD N/A |
3MMVC9116HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 23300 N5240 lbf | Ce - Dynamic Radial Rating (per row) N/A 34400 N7740 lbf | Limiting Speed (Grease) (per row) N/A 14280 rpm | CAD N/A |
2MMV9116HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27600 N6210 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 13200 rpm | CAD N/A |
2MMVC9116HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24600 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8210 lbf | Limiting Speed (Grease) (per row) N/A 15840 rpm | CAD N/A |
3MMV9117HXCRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 27300 N6140 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 11300 rpm | CAD N/A |
3MMVC9117HXCRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 24300 N5460 lbf | Ce - Dynamic Radial Rating (per row) N/A 35000 N7870 lbf | Limiting Speed (Grease) (per row) N/A 13560 rpm | CAD N/A |
2MMV9117HXCRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm | CAD N/A |
2MMVC9117HXCRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 25800 N5790 lbf | Ce - Dynamic Radial Rating (per row) N/A 37100 N8330 lbf | Limiting Speed (Grease) (per row) N/A 15120 rpm | CAD N/A |
3MMV9118HXCRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 29400 N6600 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 10500 rpm | CAD N/A |
3MMVC9118HXCRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 26100 N5880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36200 N8150 lbf | Limiting Speed (Grease) (per row) N/A 12600 rpm | CAD N/A |
2MMV9118HXCRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31300 N7040 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 11700 rpm | CAD N/A |
2MMVC9118HXCRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 27900 N6260 lbf | Ce - Dynamic Radial Rating (per row) N/A 38400 N8630 lbf | Limiting Speed (Grease) (per row) N/A 14040 rpm | CAD N/A |
3MMV9120HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 37000 N8330 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 9700 rpm | CAD N/A |
3MMVC9120HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 33000 N7410 lbf | Ce - Dynamic Radial Rating (per row) N/A 45500 N10200 lbf | Limiting Speed (Grease) (per row) N/A 11640 rpm | CAD N/A |
2MMV9120HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 10800 rpm | CAD N/A |
2MMVC9120HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 35000 N7870 lbf | Ce - Dynamic Radial Rating (per row) N/A 48200 N10800 lbf | Limiting Speed (Grease) (per row) N/A 12960 rpm | CAD N/A |
3MMV9122HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 40800 N9180 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 8560 rpm | CAD N/A |
3MMVC9122HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 36300 N8170 lbf | Ce - Dynamic Radial Rating (per row) N/A 47500 N10700 lbf | Limiting Speed (Grease) (per row) N/A 10270 rpm | CAD N/A |
2MMV9122HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43800 N9840 lbf | Ce - Dynamic Radial Rating (per row) N/A 50400 N113000 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm | CAD N/A |