Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MMV9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 15568 N3500 lbf | Ce - Dynamic Radial Rating (per row) N/A 21217 N4770 lbf | Limiting Speed (Grease) (per row) N/A 13100 rpm | CAD N/A |
3MMV9317HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 17836 N4010 lbf | Ce - Dynamic Radial Rating (per row) N/A 24242 N5450 lbf | Limiting Speed (Grease) (per row) N/A 12200 rpm | CAD N/A |
3MMV9318HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 20995 N4720 lbf | Ce - Dynamic Radial Rating (per row) N/A 28200 N6340 lbf | Limiting Speed (Grease) (per row) N/A 11600 rpm | CAD N/A |
3MMV9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 23174 N5210 lbf | Ce - Dynamic Radial Rating (per row) N/A 29535 N6640 lbf | Limiting Speed (Grease) (per row) N/A 10000 rpm | CAD N/A |
3MMV9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 24597 N5530 lbf | Ce - Dynamic Radial Rating (per row) N/A 30291 N6810 lbf | Limiting Speed (Grease) (per row) N/A 9500 rpm | CAD N/A |
3MMV9324HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 31803 N7150 lbf | Ce - Dynamic Radial Rating (per row) N/A 38831 N8730 lbf | Limiting Speed (Grease) (per row) N/A 8600 rpm | CAD N/A |
3MMV9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMVC9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMVC9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 520 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 86400 rpm | CAD N/A |
3MMVC9302HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMVC9303HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 30 mm1.1811 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2091 N470 lbf | Limiting Speed (Grease) (per row) N/A 65280 rpm | CAD N/A |
3MMVC9304HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 37 mm1.4567 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1423 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3336 N750 lbf | Limiting Speed (Grease) (per row) N/A 54240 rpm | CAD N/A |
3MMVC9305HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1735 N390 lbf | Ce - Dynamic Radial Rating (per row) N/A 3603 N810 lbf | Limiting Speed (Grease) (per row) N/A 45120 rpm | CAD N/A |
3MMVC9306HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1957 N440 lbf | Ce - Dynamic Radial Rating (per row) N/A 3825 N860 lbf | Limiting Speed (Grease) (per row) N/A 38760 rpm | CAD N/A |
3MMVC9307HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2624 N590 lbf | Ce - Dynamic Radial Rating (per row) N/A 4804 N1080 lbf | Limiting Speed (Grease) (per row) N/A 33000 rpm | CAD N/A |
3MMVC9308HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5071 N1140 lbf | Ce - Dynamic Radial Rating (per row) N/A 10097 N2270 lbf | Limiting Speed (Grease) (per row) N/A 30240 rpm | CAD N/A |
3MMVC9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5693 N1280 lbf | Ce - Dynamic Radial Rating (per row) N/A 10586 N2380 lbf | Limiting Speed (Grease) (per row) N/A 27000 rpm | CAD N/A |
3MMVC9310HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6405 N1440 lbf | Ce - Dynamic Radial Rating (per row) N/A 11031 N2480 lbf | Limiting Speed (Grease) (per row) N/A 24720 rpm | CAD N/A |
3MMVC9311HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7917 N1780 lbf | Ce - Dynamic Radial Rating (per row) N/A 13700 N3080 lbf | Limiting Speed (Grease) (per row) N/A 22320 rpm | CAD N/A |
3MMVC9312HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8629 N1940 lbf | Ce - Dynamic Radial Rating (per row) N/A 14278 N3210 lbf | Limiting Speed (Grease) (per row) N/A 20760 rpm | CAD N/A |
3MMVC9313HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9250 N2080 lbf | Ce - Dynamic Radial Rating (per row) N/A 14800 N3320 lbf | Limiting Speed (Grease) (per row) N/A 19200 rpm | CAD N/A |
3MMVC9314HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12365 N2780 lbf | Ce - Dynamic Radial Rating (per row) N/A 20105 N4520 lbf | Limiting Speed (Grease) (per row) N/A 17760 rpm | CAD N/A |
3MMVC9315HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 12899 N2900 lbf | Ce - Dynamic Radial Rating (per row) N/A 20416 N4590 lbf | Limiting Speed (Grease) (per row) N/A 16680 rpm | CAD N/A |
3MMVC9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 13833 N3110 lbf | Ce - Dynamic Radial Rating (per row) N/A 21217 N4770 lbf | Limiting Speed (Grease) (per row) N/A 15720 rpm | CAD N/A |
3MMVC9317HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 15879 N3570 lbf | Ce - Dynamic Radial Rating (per row) N/A 24242 N5450 lbf | Limiting Speed (Grease) (per row) N/A 14640 rpm | CAD N/A |