Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMV9300HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMVC9300HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMV9300HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMV9300HX DUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMV9300HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMVC9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 110040 rpm | CAD N/A |
2MMV9300HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |