Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MMV9302HXCRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRSUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 7 mm0.2756 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMV9302HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 890 N200 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 60100 rpm | CAD N/A |
3MMVC9302HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |
3MMVC9302HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 801 N180 lbf | Ce - Dynamic Radial Rating (per row) N/A 2046 N460 lbf | Limiting Speed (Grease) (per row) N/A 72120 rpm | CAD N/A |