Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMV9300HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
2MMV9300HX DUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1468 N330 lbf | Limiting Speed (Grease) (per row) N/A 91700 rpm | CAD N/A |
3MMV9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 580 N130 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 72000 rpm | CAD N/A |
3MMVC9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 520 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 86400 rpm | CAD N/A |
2MMV9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 623 N140 lbf | Ce - Dynamic Radial Rating (per row) N/A 1512 N340 lbf | Limiting Speed (Grease) (per row) N/A 80000 rpm | CAD N/A |
2MMVC9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1500 N340 lbf | Limiting Speed (Grease) (per row) N/A 96000 rpm | CAD N/A |
3MMV9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 580 N130 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 72000 rpm | CAD N/A |
3MMVC9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 520 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 86400 rpm | CAD N/A |
2MMV9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 623 N140 lbf | Ce - Dynamic Radial Rating (per row) N/A 1512 N340 lbf | Limiting Speed (Grease) (per row) N/A 80000 rpm | CAD N/A |
2MMVC9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1500 N340 lbf | Limiting Speed (Grease) (per row) N/A 96000 rpm | CAD N/A |
3MMV9301HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 580 N130 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 72000 rpm | CAD N/A |
3MMVC9301HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 520 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 86400 rpm | CAD N/A |
2MMV9301HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 623 N140 lbf | Ce - Dynamic Radial Rating (per row) N/A 1512 N340 lbf | Limiting Speed (Grease) (per row) N/A 80000 rpm | CAD N/A |
2MMVC9301HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1500 N340 lbf | Limiting Speed (Grease) (per row) N/A 96000 rpm | CAD N/A |
3MMV9301HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 580 N130 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 72000 rpm | CAD N/A |
3MMVC9301HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 520 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 86400 rpm | CAD N/A |
2MMV9301HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 623 N140 lbf | Ce - Dynamic Radial Rating (per row) N/A 1512 N340 lbf | Limiting Speed (Grease) (per row) N/A 80000 rpm | CAD N/A |
2MMVC9301HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1500 N340 lbf | Limiting Speed (Grease) (per row) N/A 96000 rpm | CAD N/A |
3MMV9301HXCRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 580 N130 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 72000 rpm | CAD N/A |
3MMVC9301HXCRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 520 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 86400 rpm | CAD N/A |
2MMV9301HXCRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 623 N140 lbf | Ce - Dynamic Radial Rating (per row) N/A 1512 N340 lbf | Limiting Speed (Grease) (per row) N/A 80000 rpm | CAD N/A |
2MMVC9301HXCRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1500 N340 lbf | Limiting Speed (Grease) (per row) N/A 96000 rpm | CAD N/A |
3MMV9301HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 580 N130 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 72000 rpm | CAD N/A |
3MMVC9301HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 520 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 86400 rpm | CAD N/A |
2MMV9301HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 623 N140 lbf | Ce - Dynamic Radial Rating (per row) N/A 1512 N340 lbf | Limiting Speed (Grease) (per row) N/A 80000 rpm | CAD N/A |