Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2526 - 2550 of 2670 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9324HXCRTUL N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A
3MMV9324HXCRTUL N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A
3MMVC9324HXCRTUL N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A
2MMV9324HXCRQUL N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A
2MMVC9324HXCRQUL N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A
3MMV9324HXCRQUL N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A
3MMVC9324HXCRQUL N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A
2MMV9324HXCRSUM N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A
2MMVC9324HXCRSUM N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A
3MMV9324HXCRSUM N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A
3MMVC9324HXCRSUM N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A
2MMV9324HXCRDUM N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A
2MMVC9324HXCRDUM N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A
3MMV9324HXCRDUM N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A
3MMVC9324HXCRDUM N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A
2MMV9324HXCRTUM N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A
2MMVC9324HXCRTUM N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A
3MMV9324HXCRTUM N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A
3MMVC9324HXCRTUM N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A
2MMV9324HXCRQUM N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A
2MMVC9324HXCRQUM N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A
3MMV9324HXCRQUM N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A
3MMVC9324HXCRQUM N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A
2MMV9324HXCRSUH N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A
2MMVC9324HXCRSUH N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A
2526 - 2550 of 2670 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »