Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
551 - 600 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMV9104HXCRDUH N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMVC9104HXCRDUH N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
3MMV9104HXCRTUH N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A CAD Icon (for items table)
3MMVC9104HXCRTUH N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A CAD Icon (for items table)
2MMV9104HXCRTUH N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMVC9104HXCRTUH N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
3MMV9104HXCRQUH N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.8896 in48 mm N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A CAD Icon (for items table)
3MMVC9104HXCRQUH N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.8896 in48 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A CAD Icon (for items table)
2MMV9104HXCRQUH N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMVC9104HXCRQUH N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.8896 in48 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
3MMVC9104HXVVSUMFS637 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A CAD Icon (for items table)
3MMVC9104HXVVSULFS637 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A CAD Icon (for items table)
3MMVC9104HXVVDUMFS637 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A CAD Icon (for items table)
3MMVC9104HXVVDULFS637 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A CAD Icon (for items table)
3MMV9104HXVVSULFS637 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A CAD Icon (for items table)
3MMV9104HXVVDULFS637 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVSUMFS637 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVSULFS934 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVSULFS637 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVDUMFS637 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVDULFS934 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HX DUL N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58680 rpm N/A CAD Icon (for items table)
2MMV9104HXVVSUMFS934 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMV9104HXVVSUMFS637 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMV9104HXVVSULFS637 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMV9104HXVVDUMFS934 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMV9104HXVVDUMFS637 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMV9104HXVVDULFS934 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMV9104HX DUL N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
3MMV9305HXCRSUL N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRSUL N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRSUL N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRSUL N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRDUL N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRDUL N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRDUL N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRDUL N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRTUL N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRTUL N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRTUL N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRTUL N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRSUM N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRSUM N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRSUM N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRSUM N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRDUM N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
551 - 600 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »