Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 3MMVC9103HXCRTUL | N/A Triplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm | N/A 25 º |
N/A
|
| 2MMV9103HXCRTUL | N/A Triplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm | N/A 15 º |
N/A
|
| 2MMVC9103HXCRTUL | N/A Triplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm | N/A 15 º |
N/A
|
| 3MMV9103HXCRQUL | N/A Quadruplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm | N/A 25 º |
N/A
|
| 3MMVC9103HXCRQUL | N/A Quadruplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm | N/A 25 º |
N/A
|
| 2MMV9103HXCRQUL | N/A Quadruplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm | N/A 15 º |
N/A
|
| 2MMVC9103HXCRQUL | N/A Quadruplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm | N/A 15 º |
N/A
|
| 3MMV9103HXCRSUM | N/A Single | N/A 17 mm | N/A 1.378 in35 mm | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm | N/A 25 º |
N/A
|
| 3MMVC9103HXCRSUM | N/A Single | N/A 17 mm | N/A 1.378 in35 mm | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm | N/A 25 º |
N/A
|
| 2MMV9103HXCRSUM | N/A Single | N/A 17 mm | N/A 1.378 in35 mm | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm | N/A 15 º |
N/A
|
| 2MMVC9103HXCRSUM | N/A Single | N/A 17 mm | N/A 1.378 in35 mm | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm | N/A 15 º |
N/A
|
| 3MMV9103HXCRDUM | N/A Duplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm | N/A 25 º |
N/A
|
| 3MMVC9103HXCRDUM | N/A Duplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm | N/A 25 º |
N/A
|
| 2MMV9103HXCRDUM | N/A Duplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm | N/A 15 º |
N/A
|
| 2MMVC9103HXCRDUM | N/A Duplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm | N/A 15 º |
N/A
|
| 3MMV9103HXCRTUM | N/A Triplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm | N/A 25 º |
N/A
|
| 3MMVC9103HXCRTUM | N/A Triplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm | N/A 25 º |
N/A
|
| 2MMV9103HXCRTUM | N/A Triplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm | N/A 15 º |
N/A
|
| 2MMVC9103HXCRTUM | N/A Triplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm | N/A 15 º |
N/A
|
| 3MMV9103HXCRQUM | N/A Quadruplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm | N/A 25 º |
N/A
|
| 3MMVC9103HXCRQUM | N/A Quadruplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm | N/A 25 º |
N/A
|
| 2MMV9103HXCRQUM | N/A Quadruplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm | N/A 15 º |
N/A
|
| 2MMVC9103HXCRQUM | N/A Quadruplex | N/A 17 mm | N/A 1.378 in35 mm | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm | N/A 15 º |
N/A
|
| 3MMV9103HXCRSUH | N/A Single | N/A 17 mm | N/A 1.378 in35 mm | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm | N/A 25 º |
N/A
|
| 3MMVC9103HXCRSUH | N/A Single | N/A 17 mm | N/A 1.378 in35 mm | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm | N/A 25 º |
N/A
|