Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
901 - 950 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9107HXCRSUH N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Icon (for items table)
3MMVC9107HXCRSUH N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Icon (for items table)
2MMV9107HXCRSUH N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRSUH N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
3MMV9107HXCRDUH N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Icon (for items table)
3MMVC9107HXCRDUH N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Icon (for items table)
2MMV9107HXCRDUH N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRDUH N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
3MMV9107HXCRTUH N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Icon (for items table)
3MMVC9107HXCRTUH N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Icon (for items table)
2MMV9107HXCRTUH N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRTUH N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
3MMV9107HXCRQUH N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Icon (for items table)
3MMVC9107HXCRQUH N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Icon (for items table)
2MMV9107HXCRQUH N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRQUH N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
3MMVC9107HXVVSUMFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A CAD Icon (for items table)
3MMVC9107HXVVSULFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A CAD Icon (for items table)
3MMVC9107HXVVSULFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A CAD Icon (for items table)
3MMVC9107HXVVDUMFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A CAD Icon (for items table)
3MMV9107HXVVSUMFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
3MMV9107HXVVSUMFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
3MMV9107HXVVDUMFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
3MMV9107HXVVDULFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
3MMV9107HXVVDULFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
2MMVC9107HXVVSUMFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
2MMVC9107HXVVSULFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
2MMVC9107HXVVDUMFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
2MMVC9107HXVVDULFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRDULFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
2MMV9107HXVVSUMFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMV9107HXVVSUMFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMV9107HXVVDUMFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMV9107HXVVDUMFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMV9107HXVVDULFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMV9107HXVVDULFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMV9107HX DUL N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMV9308HXCRSUL N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRSUL N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
3MMV9308HXCRSUL N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRSUL N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRDUL N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRDUL N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
3MMV9308HXCRDUL N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRDUL N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRTUL N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRTUL N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
3MMV9308HXCRTUL N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRTUL N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
901 - 950 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »