Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 3MMVC9104HXCRQUL | N/A Quadruplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm | N/A 25 º |
N/A
|
| 2MMV9104HXCRQUL | N/A Quadruplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm | N/A 15 º |
N/A
|
| 2MMVC9104HXCRQUL | N/A Quadruplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm | N/A 15 º |
N/A
|
| 3MMV9104HXCRSUM | N/A Single | N/A 20 mm | N/A 1.6535 in42 mm | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm | N/A 25 º |
N/A
|
| 3MMVC9104HXCRSUM | N/A Single | N/A 20 mm | N/A 1.6535 in42 mm | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm | N/A 25 º |
N/A
|
| 2MMV9104HXCRSUM | N/A Single | N/A 20 mm | N/A 1.6535 in42 mm | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm | N/A 15 º |
N/A
|
| 2MMVC9104HXCRSUM | N/A Single | N/A 20 mm | N/A 1.6535 in42 mm | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm | N/A 15 º |
N/A
|
| 3MMV9104HXCRDUM | N/A Duplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm | N/A 25 º |
N/A
|
| 3MMVC9104HXCRDUM | N/A Duplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm | N/A 25 º |
N/A
|
| 2MMV9104HXCRDUM | N/A Duplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm | N/A 15 º |
N/A
|
| 2MMVC9104HXCRDUM | N/A Duplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm | N/A 15 º |
N/A
|
| 3MMV9104HXCRTUM | N/A Triplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm | N/A 25 º |
N/A
|
| 3MMVC9104HXCRTUM | N/A Triplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm | N/A 25 º |
N/A
|
| 2MMV9104HXCRTUM | N/A Triplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm | N/A 15 º |
N/A
|
| 2MMVC9104HXCRTUM | N/A Triplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm | N/A 15 º |
N/A
|
| 3MMV9104HXCRQUM | N/A Quadruplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm | N/A 25 º |
N/A
|
| 3MMVC9104HXCRQUM | N/A Quadruplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm | N/A 25 º |
N/A
|
| 2MMV9104HXCRQUM | N/A Quadruplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm | N/A 15 º |
N/A
|
| 2MMVC9104HXCRQUM | N/A Quadruplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm | N/A 15 º |
N/A
|
| 3MMV9104HXCRSUH | N/A Single | N/A 20 mm | N/A 1.6535 in42 mm | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm | N/A 25 º |
N/A
|
| 3MMVC9104HXCRSUH | N/A Single | N/A 20 mm | N/A 1.6535 in42 mm | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm | N/A 25 º |
N/A
|
| 2MMV9104HXCRSUH | N/A Single | N/A 20 mm | N/A 1.6535 in42 mm | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm | N/A 15 º |
N/A
|
| 2MMVC9104HXCRSUH | N/A Single | N/A 20 mm | N/A 1.6535 in42 mm | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm | N/A 15 º |
N/A
|
| 3MMV9104HXCRDUH | N/A Duplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm | N/A 25 º |
N/A
|
| 3MMVC9104HXCRDUH | N/A Duplex | N/A 20 mm | N/A 1.6535 in42 mm | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm | N/A 25 º |
N/A
|