Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1101 - 1150 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9309HXCRDUH N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A CAD Icon (for items table)
3MMVC9309HXCRDUH N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A CAD Icon (for items table)
2MMV9309HXCRTUH N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A CAD Icon (for items table)
2MMVC9309HXCRTUH N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A CAD Icon (for items table)
3MMV9309HXCRTUH N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A CAD Icon (for items table)
3MMVC9309HXCRTUH N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A CAD Icon (for items table)
2MMV9309HXCRQUH N/A Quadruplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A CAD Icon (for items table)
2MMVC9309HXCRQUH N/A Quadruplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.8896 in48 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A CAD Icon (for items table)
3MMV9309HXCRQUH N/A Quadruplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.8896 in48 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A CAD Icon (for items table)
3MMVC9309HXCRQUH N/A Quadruplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.8896 in48 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A CAD Icon (for items table)
3MMV9309HXVVSULFS934 N/A Single N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A CAD Icon (for items table)
3MMV9309HXVVDULFS637 N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A CAD Icon (for items table)
2MMVC9309HXVVDULFS637 N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A CAD Icon (for items table)
2MMVC9309HX DUL N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 30000 rpm N/A CAD Icon (for items table)
2MMV9309HXVVDULFS637 N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A CAD Icon (for items table)
3MMV9109HXCRSUL N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRSUL N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRSUL N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRSUL N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRDUL N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRDUL N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRDUL N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRDUL N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRTUL N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRTUL N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRTUL N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRTUL N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRSUM N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRSUM N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRSUM N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRSUM N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRDUM N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRDUM N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRDUM N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRDUM N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRTUM N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRTUM N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRTUM N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRTUM N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRSUH N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRSUH N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRSUH N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
1101 - 1150 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »