Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1251 - 1300 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9110HXCRQUL N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRQUL N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRQUL N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRQUL N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRSUM N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRSUM N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRSUM N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRSUM N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRDUM N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRDUM N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRDUM N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRDUM N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRTUM N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRTUM N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRTUM N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRTUM N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRQUM N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRQUM N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRQUM N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRQUM N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRSUH N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRSUH N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRSUH N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRSUH N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRDUH N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRDUH N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRDUH N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRDUH N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRTUH N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRTUH N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRTUH N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRTUH N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRQUH N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRQUH N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRQUH N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRQUH N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMVC9110HXVVSUMFS637 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
3MMVC9110HXVVSULFS637 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
3MMVC9110HXVVDUMFS637 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
3MMVC9110HX SUL N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 23500 rpm N/A CAD Icon (for items table)
3MMV9110HXVVSUMFS637 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 21600 rpm N/A CAD Icon (for items table)
3MMV9110HXVVSULFS637 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 21600 rpm N/A CAD Icon (for items table)
3MMV9110HXVVDUMFS637 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 21600 rpm N/A CAD Icon (for items table)
3MMV9110HXVVDULFS637 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 21600 rpm N/A CAD Icon (for items table)
2MMVC9110HXVVSUMFS637 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
2MMVC9110HXVVSULFS637 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
2MMVC9110HXVVDUMFS637 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
2MMVC9110HXVVDULFS934 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
2MMVC9110HXVVDULFS637 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRDULFS934 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
1251 - 1300 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »