Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
651 - 675 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMV9105HXCRSUM N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A
2MMVC9105HXCRSUM N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A
3MMV9105HXCRDUM N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A
3MMVC9105HXCRDUM N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A
2MMV9105HXCRDUM N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A
2MMVC9105HXCRDUM N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A
3MMV9105HXCRTUM N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A
3MMVC9105HXCRTUM N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A
2MMV9105HXCRTUM N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A
2MMVC9105HXCRTUM N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A
3MMV9105HXCRQUM N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A
3MMVC9105HXCRQUM N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A
2MMV9105HXCRQUM N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A
2MMVC9105HXCRQUM N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A
3MMV9105HXCRSUH N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A
3MMVC9105HXCRSUH N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A
2MMV9105HXCRSUH N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A
2MMVC9105HXCRSUH N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A
3MMV9105HXCRDUH N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A
3MMVC9105HXCRDUH N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A
2MMV9105HXCRDUH N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A
2MMVC9105HXCRDUH N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A
3MMV9105HXCRTUH N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A
3MMVC9105HXCRTUH N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A
2MMV9105HXCRTUH N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A
651 - 675 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »