Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
51 - 75 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12.000 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12.000 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 25 º N/A STEEL N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 25 º N/A Ceramic N/A 230 lbf1010 N N/A 710 lbf3170 N N/A 92640 rpm N/A
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.6300 in16 mm N/A 25 º N/A STEEL N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.6300 in16 mm N/A 25 º N/A Ceramic N/A 230 lbf1010 N N/A 710 lbf3170 N N/A 92640 rpm N/A
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.6300 in16 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.6300 in16 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A
N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.945 in24.000 mm N/A 25 º N/A STEEL N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A
N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.945 in24.000 mm N/A 25 º N/A Ceramic N/A 230 lbf1010 N N/A 710 lbf3170 N N/A 92640 rpm N/A
N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.945 in24.000 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A
N/A Triplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.945 in24.000 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A
N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 1.26 in32.000 mm N/A 25 º N/A STEEL N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A
N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 1.26 in32.000 mm N/A 25 º N/A Ceramic N/A 230 lbf1010 N N/A 710 lbf3170 N N/A 92640 rpm N/A
N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 1.26 in32.000 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A
N/A Quadruplex N/A 10 mm N/A 1.0236 in26 mm N/A 1.26 in32.000 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 25 º N/A STEEL N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 25 º N/A Ceramic N/A 230 lbf1010 N N/A 710 lbf3170 N N/A 92640 rpm N/A
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.6300 in16 mm N/A 25 º N/A STEEL N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.6300 in16 mm N/A 25 º N/A Ceramic N/A 230 lbf1010 N N/A 710 lbf3170 N N/A 92640 rpm N/A
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.6300 in16 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A
51 - 75 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »