Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
776 - 800 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9106HXCRTUM N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A 15 º N/A
3MMV9106HXCRQUM N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A 25 º N/A
3MMVC9106HXCRQUM N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A 25 º N/A
2MMV9106HXCRQUM N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A 15 º N/A
2MMVC9106HXCRQUM N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A 15 º N/A
3MMV9106HXCRSUH N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A 25 º N/A
3MMVC9106HXCRSUH N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A 25 º N/A
2MMV9106HXCRSUH N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A 15 º N/A
2MMVC9106HXCRSUH N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A 15 º N/A
3MMV9106HXCRDUH N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A 25 º N/A
3MMVC9106HXCRDUH N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A 25 º N/A
2MMV9106HXCRDUH N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A 15 º N/A
2MMVC9106HXCRDUH N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A 15 º N/A
3MMV9106HXCRTUH N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A 25 º N/A
3MMVC9106HXCRTUH N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A 25 º N/A
2MMV9106HXCRTUH N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A 15 º N/A
2MMVC9106HXCRTUH N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A 15 º N/A
3MMV9106HXCRQUH N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A 25 º N/A
3MMVC9106HXCRQUH N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A 25 º N/A
2MMV9106HXCRQUH N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A 15 º N/A
2MMVC9106HXCRQUH N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A 15 º N/A
3MMVC9106HXVVTULFS637 N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A 25 º N/A
3MMVC9106HXVVSUMFS637 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A 25 º N/A
3MMVC9106HXVVSULFS637 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A 25 º N/A
3MMVC9106HXVVDUMFS637 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A 25 º N/A
776 - 800 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »