Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1851 - 1900 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9115HXCRDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRTUL N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRTUL N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRTUL N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRTUL N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRSUH N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRSUH N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRSUH N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRSUH N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRDUH N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRDUH N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRDUH N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRDUH N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRTUH N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRTUH N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRTUH N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRTUH N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMV9115HXCRQUH N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRQUH N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRQUH N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRQUH N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
3MMVC9115HXVVSUMFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9115HXVVSULFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9115HXVVDUMFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9115HXVVDULFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMV9115HXVVSUMFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 14100 rpm N/A CAD Icon (for items table)
3MMV9115HXVVSULFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 14100 rpm N/A CAD Icon (for items table)
1851 - 1900 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »