Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2301 - 2350 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13680 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13680 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 13600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9320HXVVSULFS934 N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 11400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9320HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 11400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9320HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9320HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRSUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRSUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRSUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRSUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRTUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRTUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRTUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRTUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2301 - 2350 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »