Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2401 - 2450 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMV9120HXVVSULFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9120HXVVDUMFS934 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9120HXVVDUMFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9120HXVVDULFS934 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9120HXCRDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9120HX DUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9322HXCRSUL N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRSUL N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRSUL N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRSUL N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRDUL N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRDUL N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRDUL N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRDUL N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRTUL N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRTUL N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRTUL N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRTUL N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRSUM N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRSUM N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRSUM N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRSUM N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRDUM N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRDUM N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRDUM N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRDUM N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRTUM N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRTUM N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRTUM N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRTUM N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRQUM N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRQUM N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRQUM N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRQUM N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRSUH N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRSUH N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRSUH N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRSUH N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRDUH N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRDUH N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRDUH N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRDUH N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9322HXCRTUH N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9322HXCRTUH N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9322HXCRTUH N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9322HXCRTUH N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A 25 º N/A CAD Icon (for items table)
2401 - 2450 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »