Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
201 - 250 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMVC9101HXCRDUH N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRDUH N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRDUH N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMV9101HXCRTUH N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
3MMVC9101HXCRTUH N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRTUH N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRTUH N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMV9101HXCRQUH N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
3MMVC9101HXCRQUH N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRQUH N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRQUH N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMVC9101HXVVSUMFS637 N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 92900 rpm N/A CAD Icon (for items table)
3MMVC9101HXVVDUMFS637 N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 92900 rpm N/A CAD Icon (for items table)
2MMVC9101HXVVSUMFS637 N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94700 rpm N/A CAD Icon (for items table)
2MMVC9101HXVVDUMFS637 N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94700 rpm N/A CAD Icon (for items table)
2MMVC9101HX DUL N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
2MMV9101HXVVSUMFS637 N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMV9101HXVVDUMFS637 N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMV9101HXVVDULFS637 N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMV9101HX SUL N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMV9101HX DUL N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.6300 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
3MMV9302HXCRSUL N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRSUL N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRSUL N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRSUL N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRDUL N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRDUL N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRDUL N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRDUL N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRTUL N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRTUL N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRTUL N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRTUL N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRQUL N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRQUL N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRQUL N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRQUL N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRSUM N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRSUM N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRSUM N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRSUM N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRDUM N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRDUM N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRDUM N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRDUM N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRTUM N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRTUM N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRTUM N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRTUM N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRQUM N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
201 - 250 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »