Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2601 - 2650 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9124HXCRDUH N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9124HXCRDUH N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9124HXCRDUH N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9124HXCRDUH N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9124HXCRTUH N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9124HXCRTUH N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9124HXCRTUH N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9124HXCRTUH N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9124HXCRQUH N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9124HXCRQUH N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9124HXCRQUH N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9124HXCRQUH N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9124HXVVSULFS637 N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9124HXVVDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9124HXVVSULFS637 N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8030 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9124HXVVDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8030 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9124HX DUL N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8030 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9124HXVVSULFS637 N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9124HXVVDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9124HXVVSULFS637 N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9124HXVVDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9124HX DUL N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8920 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9328HXCRSUL N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRSUL N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRSUL N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRSUL N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRDUL N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRDUL N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRDUL N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRDUL N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRTUL N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRTUL N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRTUL N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRTUL N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRSUM N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRSUM N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRSUM N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRSUM N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRDUM N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRDUM N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRDUM N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRDUM N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRTUM N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRTUM N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRTUM N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRTUM N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2601 - 2650 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54