Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1401 - 1425 of 2670 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9111HXCRDUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A
3MMVC9111HXCRDUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A
2MMV9111HXCRDUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A
2MMVC9111HXCRDUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A
3MMV9111HXCRTUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A
3MMVC9111HXCRTUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A
2MMV9111HXCRTUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A
2MMVC9111HXCRTUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A
3MMV9111HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A
3MMVC9111HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A
2MMV9111HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A
2MMVC9111HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A
3MMVC9111HXVVSUMFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 22300 rpm N/A 25 º N/A
3MMVC9111HXVVSULFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 22300 rpm N/A 25 º N/A
3MMVC9111HXVVDUMFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 22300 rpm N/A 25 º N/A
3MMVC9111HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 22300 rpm N/A 25 º N/A
3MMV9111HXVVSUMFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 18600 rpm N/A 25 º N/A
3MMV9111HXVVSULFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 18600 rpm N/A 25 º N/A
3MMV9111HXVVDUMFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 18600 rpm N/A 25 º N/A
3MMV9111HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 18600 rpm N/A 25 º N/A
2MMVC9111HXVVSUMFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 15100 rpm N/A 15 º N/A
2MMVC9111HXVVSULFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 15100 rpm N/A 15 º N/A
2MMVC9111HXVVDUMFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 15100 rpm N/A 15 º N/A
2MMVC9111HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 15100 rpm N/A 15 º N/A
2MMV9111HXVVSUMFS934 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A
1401 - 1425 of 2670 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »