Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1651 - 1675 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9113HXCRQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A
3MMVC9113HXCRQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A
2MMV9113HXCRQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A
2MMVC9113HXCRQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A
3MMVC9113HXVVSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A
3MMVC9113HXVVSULFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A
3MMVC9113HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A
3MMVC9113HXVVDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A
3MMVC9113HX SUL N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 17760 rpm N/A 25 º N/A
3MMVC9113HX DUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 17760 rpm N/A 25 º N/A
3MMV9113HXVVSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A
3MMV9113HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A
3MMV9113HXVVDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A
3MMV9113HX DUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 14800 rpm N/A 25 º N/A
2MMVC9113HXVVSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A
2MMVC9113HXVVSULFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A
2MMVC9113HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A
2MMVC9113HXVVDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A
2MMVC9113HX DUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19680 rpm N/A 15 º N/A
2MMV9113HXVVSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A
2MMV9113HXVVSULFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A
2MMV9113HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A
2MMV9314HXCRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A 15 º N/A
2MMVC9314HXCRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A 15 º N/A
3MMV9314HXCRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 16300 rpm N/A 25 º N/A
1651 - 1675 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »