Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1901 - 1925 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9115HXVVDUMFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 14100 rpm N/A 25 º N/A
3MMV9115HXVVDULFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 14100 rpm N/A 25 º N/A
2MMVC9115HXVVSUMFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
2MMVC9115HXVVSULFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
2MMVC9115HXVVDUMFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
2MMVC9115HXVVDULFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
2MMVC9115HX DUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17040 rpm N/A 15 º N/A
2MMV9115HXVVSUMFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMV9115HXVVSULFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMV9115HXVVDUMFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMV9115HX DUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMV9316HXCRSUL N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A 15 º N/A
2MMVC9316HXCRSUL N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
3MMV9316HXCRSUL N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A 25 º N/A
3MMVC9316HXCRSUL N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
2MMV9316HXCRDUL N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A 15 º N/A
2MMVC9316HXCRDUL N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
3MMV9316HXCRDUL N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A 25 º N/A
3MMVC9316HXCRDUL N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
2MMV9316HXCRTUL N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A 15 º N/A
2MMVC9316HXCRTUL N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
3MMV9316HXCRTUL N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A 25 º N/A
3MMVC9316HXCRTUL N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
2MMV9316HXCRQUL N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A 15 º N/A
2MMVC9316HXCRQUL N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
1901 - 1925 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »