Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9101HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.26 in32.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 71000 rpm |
CAD
N/A
|
| 3MMVC9101HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.26 in32.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 320 lbf1420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 85200 rpm |
CAD
N/A
|
| 2MMV9101HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.26 in32.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 370 lbf1650 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 78900 rpm |
CAD
N/A
|
| 2MMVC9101HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.26 in32.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 330 lbf1470 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 94680 rpm |
CAD
N/A
|
| 3MMV9101HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 71000 rpm |
CAD
N/A
|
| 3MMVC9101HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 320 lbf1420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 85200 rpm |
CAD
N/A
|
| 2MMV9101HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 370 lbf1650 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 78900 rpm |
CAD
N/A
|
| 2MMVC9101HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 330 lbf1470 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 94680 rpm |
CAD
N/A
|
| 3MMV9101HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.6300 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 71000 rpm |
CAD
N/A
|
| 3MMVC9101HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.6300 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 320 lbf1420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 85200 rpm |
CAD
N/A
|
| 2MMV9101HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.6300 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 370 lbf1650 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 78900 rpm |
CAD
N/A
|
| 2MMVC9101HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.6300 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 330 lbf1470 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 94680 rpm |
CAD
N/A
|
| 3MMV9101HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.945 in24.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 71000 rpm |
CAD
N/A
|
| 3MMVC9101HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.945 in24.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 320 lbf1420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 85200 rpm |
CAD
N/A
|
| 2MMV9101HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.945 in24.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 370 lbf1650 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 78900 rpm |
CAD
N/A
|
| 2MMVC9101HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.945 in24.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 330 lbf1470 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 94680 rpm |
CAD
N/A
|
| 3MMV9101HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.26 in32.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 71000 rpm |
CAD
N/A
|
| 3MMVC9101HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.26 in32.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 320 lbf1420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 85200 rpm |
CAD
N/A
|
| 2MMV9101HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.26 in32.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 370 lbf1650 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 78900 rpm |
CAD
N/A
|
| 2MMVC9101HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.26 in32.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 330 lbf1470 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 94680 rpm |
CAD
N/A
|
| 3MMV9101HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 71000 rpm |
CAD
N/A
|
| 3MMVC9101HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 320 lbf1420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 85200 rpm |
CAD
N/A
|
| 2MMV9101HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 370 lbf1650 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 78900 rpm |
CAD
N/A
|
| 2MMVC9101HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 330 lbf1470 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1030 lbf4560 N | Limiting Speed - Grease N/A 94680 rpm |
CAD
N/A
|
| 3MMV9101HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.6300 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 990 lbf4390 N | Limiting Speed - Grease N/A 71000 rpm |
CAD
N/A
|