Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
126 - 150 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 623 N140 lbf N/A 1512 N340 lbf N/A 80000 rpm N/A CAD
N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 540 N120 lbf N/A 1500 N340 lbf N/A 96000 rpm N/A CAD
N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 580 N130 lbf N/A 1420 N320 lbf N/A 72000 rpm N/A CAD
N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 520 N120 lbf N/A 1420 N320 lbf N/A 86400 rpm N/A CAD
N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 623 N140 lbf N/A 1512 N340 lbf N/A 80000 rpm N/A CAD
N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 540 N120 lbf N/A 1500 N340 lbf N/A 96000 rpm N/A CAD
N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 25 º N/A STEEL N/A 580 N130 lbf N/A 1420 N320 lbf N/A 72000 rpm N/A CAD
N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 25 º N/A Ceramic N/A 520 N120 lbf N/A 1420 N320 lbf N/A 86400 rpm N/A CAD
N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 15 º N/A STEEL N/A 623 N140 lbf N/A 1512 N340 lbf N/A 80000 rpm N/A CAD
N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 15 º N/A Ceramic N/A 540 N120 lbf N/A 1500 N340 lbf N/A 96000 rpm N/A CAD
N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 580 N130 lbf N/A 1420 N320 lbf N/A 72000 rpm N/A CAD
N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 520 N120 lbf N/A 1420 N320 lbf N/A 86400 rpm N/A CAD
N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 623 N140 lbf N/A 1512 N340 lbf N/A 80000 rpm N/A CAD
N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 540 N120 lbf N/A 1500 N340 lbf N/A 96000 rpm N/A CAD
N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 18 mm0.7086 in N/A 25 º N/A STEEL N/A 580 N130 lbf N/A 1420 N320 lbf N/A 72000 rpm N/A CAD
N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 18 mm0.7086 in N/A 25 º N/A Ceramic N/A 520 N120 lbf N/A 1420 N320 lbf N/A 86400 rpm N/A CAD
N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 623 N140 lbf N/A 1512 N340 lbf N/A 80000 rpm N/A CAD
N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 540 N120 lbf N/A 1500 N340 lbf N/A 96000 rpm N/A CAD
N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 580 N130 lbf N/A 1420 N320 lbf N/A 72000 rpm N/A CAD
N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 520 N120 lbf N/A 1420 N320 lbf N/A 86400 rpm N/A CAD
N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 623 N140 lbf N/A 1512 N340 lbf N/A 80000 rpm N/A CAD
N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 540 N120 lbf N/A 1500 N340 lbf N/A 96000 rpm N/A CAD
N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 25 º N/A STEEL N/A 580 N130 lbf N/A 1420 N320 lbf N/A 72000 rpm N/A CAD
N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 25 º N/A Ceramic N/A 520 N120 lbf N/A 1420 N320 lbf N/A 86400 rpm N/A CAD
N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 15 º N/A STEEL N/A 623 N140 lbf N/A 1512 N340 lbf N/A 80000 rpm N/A CAD
126 - 150 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »