Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMV9100HX DUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HX SUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 24 mm0.945 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9100HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 26 mm1.0236 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1180 N270 lbf | Ce - Dynamic Radial Rating (per row) N/A 3310 N740 lbf | Limiting Speed (Grease) (per row) N/A 85800 rpm | CAD N/A |
2MMV9101HX DUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1650 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 4560 N1030 lbf | Limiting Speed (Grease) (per row) N/A 78900 rpm | CAD N/A |
2MMV9101HX SUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 8 mm0.315 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1650 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 4560 N1030 lbf | Limiting Speed (Grease) (per row) N/A 78900 rpm | CAD N/A |
2MMV9101HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1650 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 4560 N1030 lbf | Limiting Speed (Grease) (per row) N/A 78900 rpm | CAD N/A |
2MMV9101HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1650 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 4560 N1030 lbf | Limiting Speed (Grease) (per row) N/A 78900 rpm | CAD N/A |
2MMV9101HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 16 mm0.630 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1650 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 4560 N1030 lbf | Limiting Speed (Grease) (per row) N/A 78900 rpm | CAD N/A |
2MMV9101HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1650 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 4560 N1030 lbf | Limiting Speed (Grease) (per row) N/A 78900 rpm | CAD N/A |
2MMV9101HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1650 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 4560 N1030 lbf | Limiting Speed (Grease) (per row) N/A 78900 rpm | CAD N/A |
2MMV9101HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 28 mm1.1024 in | Total Width N/A 32 mm1.26 in | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1650 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 4560 N1030 lbf | Limiting Speed (Grease) (per row) N/A 78900 rpm | CAD N/A |