Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MMV9300HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9300HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 534 N120 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 82500 rpm | CAD N/A |
3MMVC9300HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 489 N110 lbf | Ce - Dynamic Radial Rating (per row) N/A 1379 N310 lbf | Limiting Speed (Grease) (per row) N/A 99000 rpm | CAD N/A |
3MMV9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 580 N130 lbf | Ce - Dynamic Radial Rating (per row) N/A 1420 N320 lbf | Limiting Speed (Grease) (per row) N/A 72000 rpm | CAD N/A |