Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MMV9328HXCRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72.000 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72.000 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 72.000 mm2.8347 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9328HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 43501 N9780 lbf | Ce - Dynamic Radial Rating (per row) N/A 50707 N11400 lbf | Limiting Speed (Grease) (per row) N/A 7500 rpm | CAD N/A |
3MMV9124HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |
3MMV9124HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 50200 N11300 lbf | Ce - Dynamic Radial Rating (per row) N/A 58100 N13100 lbf | Limiting Speed (Grease) (per row) N/A 8030 rpm | CAD N/A |