Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
276 - 288 of 288 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

MM75BS110 QUL N/A Quadruplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A 60 º N/A
MM100BS150 SUH N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 DUH N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 TUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 QUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 SUM N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 DUM N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 TUM N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 QUM N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 SUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 DUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 TUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
MM100BS150 QUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A 60 º N/A
276 - 288 of 288 | Results Per Page | View | Unit of Measure
« 11 12