Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
51 - 75 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

MM25BS52 TUH N/A Triplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 QUH N/A Quadruplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 SUM N/A Single N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 DUM N/A Duplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 TUM N/A Triplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 QUM N/A Quadruplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 SUL N/A Single N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 DUL N/A Duplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 TUL N/A Triplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS52 QUL N/A Quadruplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A 60 º N/A
MM25BS62 SUH N/A Single N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 DUH N/A Duplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 TUH N/A Triplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 QUH N/A Quadruplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 SUM N/A Single N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 DUM N/A Duplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 TUM N/A Triplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 QUM N/A Quadruplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 SUL N/A Single N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 DUL N/A Duplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 TUL N/A Triplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM25BS62 QUL N/A Quadruplex N/A 25 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM30BS62 SUH N/A Single N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM30BS62 DUH N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
MM30BS62 TUH N/A Triplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A 60 º N/A
51 - 75 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »