Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
251 - 288 of 288 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

MM55BS120 TUL N/A Triplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM55BS120 QUL N/A Quadruplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 SUH N/A Single N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.500 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 DUH N/A Duplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 TUH N/A Triplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 QUH N/A Quadruplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 SUM N/A Single N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.500 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 DUM N/A Duplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 TUM N/A Triplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 QUM N/A Quadruplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 SUL N/A Single N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.500 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 DUL N/A Duplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 TUL N/A Triplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM60BS120 QUL N/A Quadruplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 SUH N/A Single N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 DUH N/A Duplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 TUH N/A Triplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 QUH N/A Quadruplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 SUM N/A Single N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 DUM N/A Duplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 TUM N/A Triplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 QUM N/A Quadruplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 SUL N/A Single N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 DUL N/A Duplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 TUL N/A Triplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM75BS110 QUL N/A Quadruplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 SUH N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.500 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 DUH N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 TUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 QUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 SUM N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.500 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 DUM N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 TUM N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 QUM N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 SUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.500 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 DUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 TUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
MM100BS150 QUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 45100 lbf200500 N N/A 18200 lbf80900 N N/A STEEL N/A CAD Icon (for items table)
251 - 288 of 288 | Results Per Page | View | Unit of Measure
« 6