Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
151 - 175 of 288 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

MM40BS90 TUM N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-20 TUM N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-23 TUM N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90 QUM N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-20 QUM N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-23 QUM N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90 SUL N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-20 SUL N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-23 SUL N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90 DUL N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-20 DUL N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-23 DUL N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90 TUL N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-20 TUL N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-23 TUL N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90 QUL N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-20 QUL N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS90-23 QUL N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A
MM40BS100 SUH N/A Single N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A
MM40BS100 DUH N/A Duplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A
MM40BS100 TUH N/A Triplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A
MM40BS100 QUH N/A Quadruplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A
MM40BS100 SUM N/A Single N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A
MM40BS100 DUM N/A Duplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A
MM40BS100 TUM N/A Triplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A
151 - 175 of 288 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »