Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
126 - 150 of 288 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A CAD
126 - 150 of 288 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »