Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM100BS150 DUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 DUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 DUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 45 mm1.7716 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 90 mm3.5432 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 SUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 SUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 SUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 TUH | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 TUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 TUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 67.5 mm2.6574 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 DUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 DUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 DUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 SUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 SUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 SUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 TUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 TUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 TUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM15BS35 DUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 22 mm0.8662 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 10400 N2340 lbf | Ball Type N/A STEEL | CAD N/A |