Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM12BS32 SUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 SUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 SUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM15BS35 SUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 10400 N2340 lbf | Ball Type N/A STEEL | CAD N/A |
MM15BS35 SUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 10400 N2340 lbf | Ball Type N/A STEEL | CAD N/A |
MM15BS35 SUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 10400 N2340 lbf | Ball Type N/A STEEL | CAD N/A |
MM17BS47 SUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM17BS47 SUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM17BS47 SUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM20BS47 SUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM20BS47 SUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM20BS47 SUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM25BS52 SUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 26000 N5850 lbf | Ball Type N/A STEEL | CAD N/A |
MM25BS52 SUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 26000 N5850 lbf | Ball Type N/A STEEL | CAD N/A |
MM25BS52 SUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 26000 N5850 lbf | Ball Type N/A STEEL | CAD N/A |
MM25BS62 SUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM25BS62 SUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM25BS62 SUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM30BS62 SUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM30BS62 SUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM30BS62 SUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM30BS72 SUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL | CAD N/A |
MM30BS72 SUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL | CAD N/A |
MM30BS72 SUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL | CAD N/A |
MM35BS72 SUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL | CAD N/A |