Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM12BS32 SUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |
MM15BS35 SUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Total Width N/A 11 mm0.4331 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 10400 N2340 lbf | Ball Type N/A STEEL | CAD N/A |
MM17BS47 SUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM20BS47 SUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM25BS52 SUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 26000 N5850 lbf | Ball Type N/A STEEL | CAD N/A |
MM25BS62 SUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM30BS62 SUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM30BS72 SUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL | CAD N/A |
MM35BS72 SUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL | CAD N/A |
MM35BS100 SUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL | CAD N/A |
MM40BS72 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8160 lbf | Ball Type N/A STEEL | CAD N/A |
MM40BS90 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL | CAD N/A |
MM40BS90-20 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL | CAD N/A |
MM40BS90-23 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL | CAD N/A |
MM40BS100 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL | CAD N/A |
MM45BS75 SUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 50700 N11400 lbf | Ce - Dynamic Radial Rating (per row) N/A 38500 N8660 lbf | Ball Type N/A STEEL | CAD N/A |
MM45BS100 SUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL | CAD N/A |
MM50BS90 SUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL | CAD N/A |
MM50BS100 SUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 93400 N21000 lbf | Ce - Dynamic Radial Rating (per row) N/A 71200 N16010 lbf | Ball Type N/A STEEL | CAD N/A |
MM55BS90 SUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9310 lbf | Ball Type N/A STEEL | CAD N/A |
MM55BS120 SUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL | CAD N/A |
MM60BS120 SUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 133400 N30000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75600 N17000 lbf | Ball Type N/A STEEL | CAD N/A |
MM75BS110 SUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL | CAD N/A |
MM100BS150 SUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 22.5 mm0.8858 in | Total Width N/A 22.5 mm0.8858 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 200500 N45100 lbf | Ce - Dynamic Radial Rating (per row) N/A 80900 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
MM12BS32 DUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 N2600 lbf | Ce - Dynamic Radial Rating (per row) N/A 9500 N2140 lbf | Ball Type N/A STEEL | CAD N/A |