Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM9310WI 2H SUL | Rows per Set N/A Single | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9311WI 3H SUL | Rows per Set N/A Single | d - Bore N/A 44.5 mm | D - Outer Diameter N/A 76.2 mm3 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 50700 N11400 lbf | Ce - Dynamic Radial Rating (per row) N/A 38500 N8650 lbf | Ball Type N/A STEEL | CAD N/A |
MM9313WI 5H SUL | Rows per Set N/A Single | d - Bore N/A 57.2 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9300 lbf | Ball Type N/A STEEL | CAD N/A |
MM9316WI 3H SUL | Rows per Set N/A Single | d - Bore N/A 76.2 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL | CAD N/A |
MM9321WI 3H SUL | Rows per Set N/A Single | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 22.23 mm0.8750 in | Total Width N/A 22.23 mm0.875 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 115700 N26000 lbf | Ce - Dynamic Radial Rating (per row) N/A 57400 N12900 lbf | Ball Type N/A STEEL | CAD N/A |
MM9326WI 6H SUL | Rows per Set N/A Single | d - Bore N/A 127 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 22.23 mm0.8750 in | Total Width N/A 22.23 mm0.875 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 186800 N42000 lbf | Ce - Dynamic Radial Rating (per row) N/A 94300 N21200 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H DUL | Rows per Set N/A Duplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H DUL | Rows per Set N/A Duplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9311WI 3H DUL | Rows per Set N/A Duplex | d - Bore N/A 44.5 mm | D - Outer Diameter N/A 76.2 mm3 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 50700 N11400 lbf | Ce - Dynamic Radial Rating (per row) N/A 38500 N8650 lbf | Ball Type N/A STEEL | CAD N/A |
MM9313WI 5H DUL | Rows per Set N/A Duplex | d - Bore N/A 57.2 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9300 lbf | Ball Type N/A STEEL | CAD N/A |
MM9316WI 3H DUL | Rows per Set N/A Duplex | d - Bore N/A 76.2 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL | CAD N/A |
MM9321WI 3H DUL | Rows per Set N/A Duplex | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 22.23 mm0.8750 in | Total Width N/A 44.46 mm1.75 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 115700 N26000 lbf | Ce - Dynamic Radial Rating (per row) N/A 57400 N12900 lbf | Ball Type N/A STEEL | CAD N/A |
MM9326WI 6H DUL | Rows per Set N/A Duplex | d - Bore N/A 127 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 22.23 mm0.8750 in | Total Width N/A 44.46 mm1.75 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 186800 N42000 lbf | Ce - Dynamic Radial Rating (per row) N/A 94300 N21200 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9311WI 3H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 44.5 mm | D - Outer Diameter N/A 76.2 mm3 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 50700 N11400 lbf | Ce - Dynamic Radial Rating (per row) N/A 38500 N8650 lbf | Ball Type N/A STEEL | CAD N/A |
MM9313WI 5H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 57.2 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 60900 N13700 lbf | Ce - Dynamic Radial Rating (per row) N/A 41400 N9300 lbf | Ball Type N/A STEEL | CAD N/A |
MM9316WI 3H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 76.2 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL | CAD N/A |
MM9321WI 3H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 22.23 mm0.8750 in | Total Width N/A 88.92 mm3.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 115700 N26000 lbf | Ce - Dynamic Radial Rating (per row) N/A 57400 N12900 lbf | Ball Type N/A STEEL | CAD N/A |
MM9326WI 6H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 127 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 22.23 mm0.8750 in | Total Width N/A 88.92 mm3.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 186800 N42000 lbf | Ce - Dynamic Radial Rating (per row) N/A 94300 N21200 lbf | Ball Type N/A STEEL | CAD N/A |