Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

MM9316WI 3H QUM N/A Quadruplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM9316WI 3H SUL N/A Single N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 0.6250 in15.88 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM9316WI 3H DUL N/A Duplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM9316WI 3H QUL N/A Quadruplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H SUH N/A Single N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 0.8750 in22.23 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H DUH N/A Duplex N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H QUH N/A Quadruplex N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H SUM N/A Single N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 0.8750 in22.23 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H DUM N/A Duplex N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H QUM N/A Quadruplex N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H SUL N/A Single N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 0.8750 in22.23 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H DUL N/A Duplex N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H QUL N/A Quadruplex N/A 101.600 mm N/A 5.7087 in145.000 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H SUH N/A Single N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 0.8750 in22.23 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H DUH N/A Duplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H QUH N/A Quadruplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H SUM N/A Single N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 0.8750 in22.23 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H DUM N/A Duplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H QUM N/A Quadruplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H SUL N/A Single N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 0.8750 in22.23 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H DUL N/A Duplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H QUL N/A Quadruplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2