Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM9306WI 2H DUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H DUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H QUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H SUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H SUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9306WI 2H SUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 24900 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 24900 N5600 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H DUH | Rows per Set N/A Duplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H DUL | Rows per Set N/A Duplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H DUM | Rows per Set N/A Duplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H QUH | Rows per Set N/A Quadruplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H SUH | Rows per Set N/A Single | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H SUL | Rows per Set N/A Single | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9308WI 2H SUM | Rows per Set N/A Single | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 35600 N8000 lbf | Ce - Dynamic Radial Rating (per row) N/A 29800 N6700 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H DUH | Rows per Set N/A Duplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H DUL | Rows per Set N/A Duplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H DUM | Rows per Set N/A Duplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 31.76 mm1.25 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H QUH | Rows per Set N/A Quadruplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 63.52 mm2.5000 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |
MM9310WI 2H SUH | Rows per Set N/A Single | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 15.88 mm0.625 in | Total Width N/A 15.88 mm0.625 in | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 45400 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 36300 N8150 lbf | Ball Type N/A STEEL | CAD N/A |